IESNA:LM-63-2002
[TEST]P1056177
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-7)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DRP-H575D840-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 4, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1890
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 17.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
949 942 937.8 930.8 921.7 909.2 894.5 877.7 858.9 837.9
814.9 789.7 763.2 736 706.7 676.6 645.9 614.5 581.7 548.1
512.5 478.3 443.4 408.5 372.9 337.3 301 262.6 226.2 192
155 122.2 90.8 61.4 34.9 12.6 0
949 953.1 948.3 937.8 923.1 905.7 884.7 861.7 837.2 810
781.4 750.6 718.5 685.7 651.5 615.9 580.3 544 507.6 470.6
433.6 395.9 358.9 321.9 285.6 250 215.1 181.6 148 117.3
94.3 74 55.2 38.4 23.7 11.2 0
949 944.8 935.7 918.2 897.3 874.2 847 817 784.9 749.9
713.6 674.5 634.7 594.2 553.7 512.5 472.7 433.6 395.9 357.5
321.2 286.3 252.1 220.7 188.5 164.8 144.5 126.4 108.2 91.5
75.4 60.7 46.8 33.5 21.6 10.5 0
949 946.2 930.8 909.2 884 855.4 824 787.7 747.2 705.3
662 618 574 530 486.7 444.8 402.9 363.8 327.5 293.3
259.8 226.9 203.2 184.3 164.8 145.9 128.5 113.1 97.8 83.1
69.1 56.6 43.3 31.4 20.2 9.1 0
949 947.6 935 913.3 886.1 856.8 821.2 782.1 740.9 696.2
649.4 601.9 557.2 512.5 469.2 426.6 388.2 350.5 314.9 281.4
247.2 220.7 200.4 181.6 162 144.5 127.8 112.4 97.8 83.1
69.8 56.6 44 31.4 20.2 9.8 0
